IESNA:LM-63-2002
[TEST]P956390
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-760-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 5700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]43072
TILT=NONE
234 -1 1 37 73 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
5922.8 6369.4 6848.9 7330.7 7700.1 7926.2 8063.7 8141 8226.2 8325.1
8452.3 8625.1 8858 9133 9467.1 10029.6 10879.6 12006.9 13399 15139.9
17421.7 20041.1 22829.7 25366.1 26899.1 26120.6 24562.7 22475.2 19967.2 16978.5
13197.8 9429.6 6171.6 3587.5 1578.4 488.6 0
5922.8 6393.5 6933.2 7468 7862.3 8102.1 8215.5 8243.5 8261.9 8278.2
8304.6 8361 8464.2 8593.7 8807.1 9253.3 10035.3 11169.2 12646.5 14407.8
16517.4 18946 21747.9 24777 27814.1 28620.9 26909.3 24707 22394.7 19764.2
16081 12121 8436 5135.5 2400 764.8 0
5922.8 6417.8 7017.8 7605.1 8024.6 8277.8 8367.1 8346 8297.8 8231.4
8156.9 8096.7 8070.5 8054.6 8147.3 8476.9 9191 10331.4 11893.7 13675.6
15613.3 17851.3 20666.1 24187.7 28729.3 31121.1 29255.9 26938.8 24822.5 22550.2
18964.2 14812.6 10700.1 6683.7 3221.6 1040.9 0
5922.8 6452.1 7101.4 7728.5 8169.4 8408.7 8449.2 8347.6 8189.8 8007.8
7817.3 7646.9 7516.9 7428.2 7494.6 7883.7 8749.8 10077.3 11781.7 13652.8
15617.2 17740.6 20234.5 23322 27654.3 31000 29720.2 27156.6 24919.7 22620.2
19223.1 15183.1 11160.5 7198 3659.1 1285 0
5922.8 6486.4 7185.3 7851.9 8314.2 8539.2 8531.4 8348.9 8081.9 7784.1
7477.8 7197.3 6963.2 6801.9 6842.1 7290.5 8308.7 9823.3 11669.4 13630.1
15621 17629.7 19802.9 22456.5 26579.3 30878.6 30184.3 27374.1 25017.2 22689.9
19482 15553.5 11621 7712.6 4096.6 1529.1 0
5922.8 6506.9 7230.7 7926.2 8401.9 8602.8 8533.7 8256.9 7878.7 7485.3
7114.8 6795.1 6544.1 6408 6568.5 7272.8 8620.1 10502.4 12757.4 15199.7
17643.8 20045.8 22492 25171.8 29148.9 33232.5 33175.7 30490.9 27804.5 24870.6
21178.6 16843.3 12595.1 8383 4647.5 1804.6 0
5922.8 6527.3 7276.2 8000.5 8489.2 8666.4 8536 8164.8 7675.5 7186.4
6751.9 6392.8 6125 6014.1 6295 7255.1 8931.4 11181.4 13845.6 16768.8
19666.5 22462 25180.9 27887 31718.4 35586.6 36167.3 33607.5 30591.6 27051.3
22875.2 18133.1 13568.7 9053.5 5198.2 2080 0
5922.8 6537.5 7303.7 8040.7 8528.2 8687.8 8513.2 8080.5 7527.6 7001.4
6557.3 6201.4 5947.5 5874.8 6262.5 7403.7 9292.8 11838.7 14925.6 18349.9
21753.6 25044.3 28259.3 31373.9 35451.6 39138.5 39611.4 37066.4 33568.2 29280.7
24444.5 19246.1 14153.3 9297.3 5336.6 2091.8 0
5922.8 6547.8 7331.4 8080.7 8567.1 8709.2 8490.5 7996 7379.6 6816.4
6363.2 6010.3 5770 5735.3 6230 7552.3 9654.2 12496 16005.8 19930.8
23840.6 27626.3 31337.7 34860.5 39184.8 42690.1 43055.3 40525.3 36544.6 31509.8
26013.8 20359.2 14737.6 9541 5475 2103.4 0
5922.8 6543.2 7352.3 8100.1 8581.9 8711.4 8463.7 7936.4 7288.7 6716
6268.2 5920.5 5686.4 5675 6225 7629.6 9834.2 12881.9 16661.5 20859.2
25102.5 29138.9 33136.6 37091.2 41595.8 44918.5 44952.6 42011.7 37370.7 31593.4
25593.4 19636.5 13575.1 8627.3 4743.2 1765.9 0
5922.8 6547.8 7331.4 8080.7 8567.1 8709.2 8490.5 7996 7379.6 6816.4
6363.2 6010.3 5770 5735.3 6230 7552.3 9654.2 12496 16005.8 19930.8
23840.6 27626.3 31337.7 34860.5 39184.8 42690.1 43055.3 40525.3 36544.6 31509.8
26013.8 20359.2 14737.6 9541 5475 2103.4 0
5922.8 6537.5 7303.7 8040.7 8528.2 8687.8 8513.2 8080.5 7527.6 7001.4
6557.3 6201.4 5947.5 5874.8 6262.5 7403.7 9292.8 11838.7 14925.6 18349.9
21753.6 25044.3 28259.3 31373.9 35451.6 39138.5 39611.4 37066.4 33568.2 29280.7
24444.5 19246.1 14153.3 9297.3 5336.6 2091.8 0
5922.8 6527.3 7276.2 8000.5 8489.2 8666.4 8536 8164.8 7675.5 7186.4
6751.9 6392.8 6125 6014.1 6295 7255.1 8931.4 11181.4 13845.6 16768.8
19666.5 22462 25180.9 27887 31718.4 35586.6 36167.3 33607.5 30591.6 27051.3
22875.2 18133.1 13568.7 9053.5 5198.2 2080 0
5922.8 6506.9 7230.7 7926.2 8401.9 8602.8 8533.7 8256.9 7878.7 7485.3
7114.8 6795.1 6544.1 6408 6568.5 7272.8 8620.1 10502.4 12757.4 15199.7
17643.8 20045.8 22492 25171.8 29148.9 33232.5 33175.7 30490.9 27804.5 24870.6
21178.6 16843.3 12595.1 8383 4647.5 1804.6 0
5922.8 6486.4 7185.3 7851.9 8314.2 8539.2 8531.4 8348.9 8081.9 7784.1
7477.8 7197.3 6963.2 6801.9 6842.1 7290.5 8308.7 9823.3 11669.4 13630.1
15621 17629.7 19802.9 22456.5 26579.3 30878.6 30184.3 27374.1 25017.2 22689.9
19482 15553.5 11621 7712.6 4096.6 1529.1 0
5922.8 6452.1 7101.4 7728.5 8169.4 8408.7 8449.2 8347.6 8189.8 8007.8
7817.3 7646.9 7516.9 7428.2 7494.6 7883.7 8749.8 10077.3 11781.7 13652.8
15617.2 17740.6 20234.5 23322 27654.3 31000 29720.2 27156.6 24919.7 22620.2
19223.1 15183.1 11160.5 7198 3659.1 1285 0
5922.8 6417.8 7017.8 7605.1 8024.6 8277.8 8367.1 8346 8297.8 8231.4
8156.9 8096.7 8070.5 8054.6 8147.3 8476.9 9191 10331.4 11893.7 13675.6
15613.3 17851.3 20666.1 24187.7 28729.3 31121.1 29255.9 26938.8 24822.5 22550.2
18964.2 14812.6 10700.1 6683.7 3221.6 1040.9 0
5922.8 6393.5 6933.2 7468 7862.3 8102.1 8215.5 8243.5 8261.9 8278.2
8304.6 8361 8464.2 8593.7 8807.1 9253.3 10035.3 11169.2 12646.5 14407.8
16517.4 18946 21747.9 24777 27814.1 28620.9 26909.3 24707 22394.7 19764.2
16081 12121 8436 5135.5 2400 764.8 0
5922.8 6369.4 6848.9 7330.7 7700.1 7926.2 8063.7 8141 8226.2 8325.1
8452.3 8625.1 8858 9133 9467.1 10029.6 10879.6 12006.9 13399 15139.9
17421.7 20041.1 22829.7 25366.1 26899.1 26120.6 24562.7 22475.2 19967.2 16978.5
13197.8 9429.6 6171.6 3587.5 1578.4 488.6 0
5922.8 6320.5 6741 7152.6 7474.8 7678.7 7805.7 7879.4 7954.4 8047.3
8180.1 8365.5 8607.1 8884.6 9229.4 9726.4 10437.8 11369.2 12538.7 13929.2
15596.5 17347.9 18900.6 20001.1 20276.1 19118.1 17479.7 15529.9 13402.4 11096
8452.1 5915.7 3811.4 2205.9 992.3 325 0
5922.8 6271.6 6633 6974.6 7249.6 7431.4 7547.8 7617.8 7682.3 7769.4
7908 8105.7 8356.4 8636.4 8991.4 9423.3 9996 10731.4 11678.5 12718.3
13771 14654.7 14971.7 14636 13652.8 12115.5 10396.7 8584.6 6837.6 5213.7
3706.4 2401.8 1451.1 824.6 406.4 161.4 0
5922.8 6219.6 6525.3 6810.1 7032.1 7185.1 7280.5 7326.2 7361.9 7410.1
7497.3 7633.7 7810.3 7994.6 8204.6 8439.8 8738.5 9129.2 9643.3 10191
10699.2 11029.2 10956.4 10444.6 9492.1 8204.2 6890.1 5602.8 4411.4 3372.5
2447.7 1658.6 1068.6 657.3 351.4 145.7 0
5922.8 6167.8 6417.8 6645.5 6814.8 6938.7 7013.2 7034.6 7041.4 7050.5
7086.4 7161.4 7264.1 7352.8 7417.8 7456.4 7480.7 7526.9 7608 7663.7
7627.3 7403.5 6941 6253.5 5331.4 4292.8 3383.7 2620.9 1985.2 1531.4
1189.1 915.5 686.4 490.5 296.6 130 0
5922.8 6115.5 6309.4 6485.3 6620.3 6709.1 6748.9 6727.8 6669.6 6598.2
6527.8 6480.7 6458.7 6431.4 6380 6292.1 6171 6046 5929.8 5833.9
5729.4 5552.8 5260 4847.3 4311.4 3670 3093 2538.4 2008.9 1602.5
1253.6 959.3 704.6 493.6 295 128.4 0
5922.8 6063.2 6201.2 6325 6425.5 6479.6 6484.6 6421 6297.8 6146
5969.4 5800 5652.8 5509.6 5342.8 5127.8 4861.4 4565.5 4251.8 4004.1
3831.4 3702.3 3579.1 3440.9 3291.4 3047.3 2802.3 2455.7 2032.3 1673.9
1318.2 1003.4 722.7 497.3 293.2 126.8 0
5922.8 6013.2 6100 6183.9 6258.7 6290.7 6266 6158 5971.9 5753.5
5509.6 5286.6 5100.3 4939.6 4781.6 4595.7 4373.9 4129.1 3869.1 3663.4
3526.8 3436.8 3371.6 3294.3 3176.2 2970.7 2766.2 2475.9 2125.9 1806.6
1466.8 1147.7 845 587.3 359.1 153.6 0
5922.8 5963.2 5998.9 6042.8 6091.4 6101.9 6047.3 5895 5646 5360.9
5050 4773.2 4547.8 4369.4 4220.5 4063.7 3886.4 3692.8 3486.4 3322.8
3222.3 3171.6 3164.1 3147.8 3060.9 2894.3 2730 2495.9 2219.3 1939.1
1615.5 1292.1 967.1 677.3 425 180.7 0
5922.8 5914.8 5903.5 5912.5 5930.7 5933 5860.3 5675 5389.8 5069.4
4751.2 4501.2 4319.4 4185.3 4067.1 3929.6 3764.8 3580.7 3372.8 3176.2
3029.6 2950 2958 2965.9 2940.9 2879.6 2731.8 2490.9 2219.3 1961.4
1718.2 1461.4 1169.3 850 553.4 234.1 0
5922.8 5861 5809.1 5790.5 5799.6 5811 5762.5 5614.8 5373.9 5100.5
4835.3 4603.4 4399.6 4220.9 4052.3 3875.5 3681.8 3476.2 3271.6 3089.1
2928.4 2808.7 2745 2706.8 2670.9 2629.1 2540.9 2383.7 2184.1 1961.8
1709.6 1456.8 1168.6 859.6 565.9 250 0
5922.8 5817.3 5726.9 5681 5684.1 5716.4 5717.3 5631.4 5451.2 5214.8
4967.1 4730.7 4500.5 4280.7 4068.7 3857.3 3640.7 3421.6 3218.4 3044.6
2888.9 2769.6 2683.2 2616.8 2554.3 2483.2 2385.9 2254.6 2092.3 1898.9
1661.1 1418 1136.1 843.6 548.9 243.2 0
5922.8 5773.9 5644.4 5571.6 5568.7 5622.3 5672.3 5647.8 5528.4 5329.1
5098.9 4858 4601.9 4340.5 4085.3 3839.1 3599.6 3367.1 3165.5 3000
2849.6 2730.7 2621.6 2526.8 2437.5 2337.5 2230.7 2125.5 2000.5 1835.9
1612.5 1379.1 1103.4 827.7 531.8 236.4 0
5922.8 5734.6 5575.3 5480.7 5477.8 5561.9 5680.5 5746.9 5700.5 5525.5
5275.5 5003.2 4722.3 4436.6 4158.7 3891.8 3637.5 3398 3191.4 3024.6
2887.7 2788.2 2703.2 2614.6 2514.6 2386.4 2249.6 2119.6 1980 1805.9
1583.9 1350 1079.1 810.5 512.5 232.7 0
5922.8 5695.5 5506.4 5389.8 5386.9 5501.9 5688.7 5846 5872.8 5722.3
5452.3 5148.2 4842.8 4533 4231.8 3944.3 3675.5 3429.1 3217.8 3048.9
2926.2 2845.5 2784.6 2702.3 2591.4 2435.2 2268.2 2113.7 1959.6 1776.1
1555 1320.9 1054.6 793.2 493.2 229.1 0
5922.8 5661.2 5445.5 5313.2 5304.4 5436.9 5671.9 5898.7 5983 5865.7
5593.5 5261.4 4936.6 4623 4320.9 4033.2 3761.4 3510.5 3295 3124.6
2997.5 2910.9 2855 2785 2686.4 2545.9 2386.8 2223.2 2055.9 1852.1
1611.4 1366.8 1092.7 790 476.8 228.4 0
5922.8 5626.9 5384.6 5236.4 5221.6 5372.3 5655 5951.2 6093.2 6009.1
5734.6 5374.6 5030.7 4713.2 4410.3 4122.3 3847.3 3592.1 3372.3 3200
3068.7 2976.2 2925.5 2867.7 2781.4 2656.8 2505.7 2333 2152.3 1927.7
1667.7 1412.5 1130.7 786.8 460.2 227.7 0
5922.8 5592.3 5329.4 5168.7 5145.5 5293.4 5586.6 5896 6067.8 6024.6
5787.3 5433.2 5078.4 4766.2 4473.9 4200.9 3937.8 3689.8 3473.7 3300
3158.2 3059.6 2998.7 2940 2854.8 2735.2 2580.7 2404.1 2213.7 1983.2
1718 1455.7 1167.1 774.1 425 200.9 0
5922.8 5558 5273.9 5101.2 5069.4 5214.8 5518.2 5841 6042.1 6039.8
5839.8 5492.1 5126.2 4819.4 4537.5 4279.6 4028.4 3787.5 3575 3400
3247.8 3143.2 3071.6 3012.5 2928.4 2813.7 2655.7 2475 2275 2038.7
1768.2 1498.9 1203.4 761.4 389.8 173.9 0
5922.8 5531.4 5231.4 5050.5 5008.9 5137.5 5408.2 5695.3 5875.5 5880.7
5709.4 5399.1 5055.5 4754.4 4491.2 4258.2 4033.7 3813.7 3612.5 3443.2
3303.2 3208.9 3141.2 3082.8 2998.9 2878.2 2712.5 2524.1 2319.3 2082.1
1807.7 1540.5 1235 828.6 452.7 200.2 0
5922.8 5504.6 5188.7 5000 4948.2 5060.3 5298.2 5549.6 5709.1 5721.6
5579.1 5306.4 4984.6 4689.1 4445 4236.8 4038.7 3839.8 3650 3486.4
3358.7 3274.6 3210.9 3152.8 3069.3 2942.7 2769.3 2573.2 2363.7 2125.5
1847.3 1581.8 1266.4 895.9 515.9 226.8 0
5922.8 5483 5158.9 4964.6 4908.7 5009.1 5220.5 5435 5568.7 5577.1
5450.5 5206.6 4913.2 4632.1 4392.3 4188.4 3997.5 3805 3618.7 3464.6
3357.3 3286.4 3227.3 3169.3 3087.5 2960.2 2787.3 2590.7 2380.5 2145.5
1868.2 1601.4 1292.3 940 570.5 248.9 0
5922.8 5461.4 5129.1 4929.1 4868.7 4958 5142.8 5320.5 5428.4 5432.3
5322.3 5106.9 4841.4 4575 4339.8 4139.8 3956.4 3770.5 3587.5 3442.8
3356.4 3298.2 3243.7 3185.9 3105.7 2977.7 2805 2608 2397.3 2165.5
1889.1 1620.9 1318.2 984.1 625 270.9 0
5922.8 5444.6 5108 4904.8 4845.7 4932.3 5107.1 5267.8 5360.9 5361.2
5260.5 5065.5 4820.3 4561.2 4318.7 4101.4 3900.5 3701.2 3508.2 3372.3
3300 3252.3 3203.7 3145.5 3066.2 2942.1 2770.7 2576.4 2371.6 2144.1
1878.7 1606.4 1311.8 981.4 620.5 265.5 0
5922.8 5427.8 5086.9 4880.7 4822.8 4906.9 5071.6 5214.8 5293.2 5289.8
5198.9 5023.9 4798.9 4547.3 4297.8 4063.2 3845 3631.8 3429.1 3301.8
3243.7 3206.4 3163.7 3105 3026.8 2906.4 2736.4 2545 2345.9 2122.7
1868.2 1591.4 1305.7 978.4 615.9 259.5 0
5922.8 5412.3 5070.7 4866.2 4810.5 4896.4 5058 5197.5 5271.6 5265.9
5176.4 5013.7 4798.9 4549.1 4293.2 4043 3807.3 3577.1 3364.8 3242.3
3188.7 3157.1 3120.5 3062.3 2982.7 2860 2691.4 2503.2 2305.9 2084.6
1836.1 1559.1 1262.3 941.8 587.3 245 0
5922.8 5396.6 5054.6 4851.9 4798.2 4885.9 5044.4 5180 5250 5242.1
5154.1 5003.4 4798.9 4551.2 4288.7 4022.8 3770 3522.3 3300.5 3183
3133.7 3108 3077.3 3019.3 2938.7 2813.7 2646.6 2461.4 2265.9 2046.6
1804.1 1526.8 1218.6 905 558.6 230 0
5922.8 5377.3 5038.7 4840.9 4793.2 4884.1 5043.2 5177.3 5243.2 5231.9
5140.9 5000 4802.3 4554.6 4286.4 4011.4 3747.8 3486.4 3259.1 3143.2
3095.5 3072.7 3045.5 2986.4 2904.6 2772.7 2611.4 2429.6 2229.6 2011.4
1770.5 1500 1168.2 872.7 529.5 215.9 0
5922.8 5396.6 5054.6 4851.9 4798.2 4885.9 5044.4 5180 5250 5242.1
5154.1 5003.4 4798.9 4551.2 4288.7 4022.8 3770 3522.3 3300.5 3183
3133.7 3108 3077.3 3019.3 2938.7 2813.7 2646.6 2461.4 2265.9 2046.6
1804.1 1526.8 1218.6 905 558.6 230 0
5922.8 5412.3 5070.7 4866.2 4810.5 4896.4 5058 5197.5 5271.6 5265.9
5176.4 5013.7 4798.9 4549.1 4293.2 4043 3807.3 3577.1 3364.8 3242.3
3188.7 3157.1 3120.5 3062.3 2982.7 2860 2691.4 2503.2 2305.9 2084.6
1836.1 1559.1 1262.3 941.8 587.3 245 0
5922.8 5427.8 5086.9 4880.7 4822.8 4906.9 5071.6 5214.8 5293.2 5289.8
5198.9 5023.9 4798.9 4547.3 4297.8 4063.2 3845 3631.8 3429.1 3301.8
3243.7 3206.4 3163.7 3105 3026.8 2906.4 2736.4 2545 2345.9 2122.7
1868.2 1591.4 1305.7 978.4 615.9 259.5 0
5922.8 5444.6 5108 4904.8 4845.7 4932.3 5107.1 5267.8 5360.9 5361.2
5260.5 5065.5 4820.3 4561.2 4318.7 4101.4 3900.5 3701.2 3508.2 3372.3
3300 3252.3 3203.7 3145.5 3066.2 2942.1 2770.7 2576.4 2371.6 2144.1
1878.7 1606.4 1311.8 981.4 620.5 265.5 0
5922.8 5461.4 5129.1 4929.1 4868.7 4958 5142.8 5320.5 5428.4 5432.3
5322.3 5106.9 4841.4 4575 4339.8 4139.8 3956.4 3770.5 3587.5 3442.8
3356.4 3298.2 3243.7 3185.9 3105.7 2977.7 2805 2608 2397.3 2165.5
1889.1 1620.9 1318.2 984.1 625 270.9 0
5922.8 5483 5158.9 4964.6 4908.7 5009.1 5220.5 5435 5568.7 5577.1
5450.5 5206.6 4913.2 4632.1 4392.3 4188.4 3997.5 3805 3618.7 3464.6
3357.3 3286.4 3227.3 3169.3 3087.5 2960.2 2787.3 2590.7 2380.5 2145.5
1868.2 1601.4 1292.3 940 570.5 248.9 0
5922.8 5504.6 5188.7 5000 4948.2 5060.3 5298.2 5549.6 5709.1 5721.6
5579.1 5306.4 4984.6 4689.1 4445 4236.8 4038.7 3839.8 3650 3486.4
3358.7 3274.6 3210.9 3152.8 3069.3 2942.7 2769.3 2573.2 2363.7 2125.5
1847.3 1581.8 1266.4 895.9 515.9 226.8 0
5922.8 5531.4 5231.4 5050.5 5008.9 5137.5 5408.2 5695.3 5875.5 5880.7
5709.4 5399.1 5055.5 4754.4 4491.2 4258.2 4033.7 3813.7 3612.5 3443.2
3303.2 3208.9 3141.2 3082.8 2998.9 2878.2 2712.5 2524.1 2319.3 2082.1
1807.7 1540.5 1235 828.6 452.7 200.2 0
5922.8 5558 5273.9 5101.2 5069.4 5214.8 5518.2 5841 6042.1 6039.8
5839.8 5492.1 5126.2 4819.4 4537.5 4279.6 4028.4 3787.5 3575 3400
3247.8 3143.2 3071.6 3012.5 2928.4 2813.7 2655.7 2475 2275 2038.7
1768.2 1498.9 1203.4 761.4 389.8 173.9 0
5922.8 5592.3 5329.4 5168.7 5145.5 5293.4 5586.6 5896 6067.8 6024.6
5787.3 5433.2 5078.4 4766.2 4473.9 4200.9 3937.8 3689.8 3473.7 3300
3158.2 3059.6 2998.7 2940 2854.8 2735.2 2580.7 2404.1 2213.7 1983.2
1718 1455.7 1167.1 774.1 425 200.9 0
5922.8 5626.9 5384.6 5236.4 5221.6 5372.3 5655 5951.2 6093.2 6009.1
5734.6 5374.6 5030.7 4713.2 4410.3 4122.3 3847.3 3592.1 3372.3 3200
3068.7 2976.2 2925.5 2867.7 2781.4 2656.8 2505.7 2333 2152.3 1927.7
1667.7 1412.5 1130.7 786.8 460.2 227.7 0
5922.8 5661.2 5445.5 5313.2 5304.4 5436.9 5671.9 5898.7 5983 5865.7
5593.5 5261.4 4936.6 4623 4320.9 4033.2 3761.4 3510.5 3295 3124.6
2997.5 2910.9 2855 2785 2686.4 2545.9 2386.8 2223.2 2055.9 1852.1
1611.4 1366.8 1092.7 790 476.8 228.4 0
5922.8 5695.5 5506.4 5389.8 5386.9 5501.9 5688.7 5846 5872.8 5722.3
5452.3 5148.2 4842.8 4533 4231.8 3944.3 3675.5 3429.1 3217.8 3048.9
2926.2 2845.5 2784.6 2702.3 2591.4 2435.2 2268.2 2113.7 1959.6 1776.1
1555 1320.9 1054.6 793.2 493.2 229.1 0
5922.8 5734.6 5575.3 5480.7 5477.8 5561.9 5680.5 5746.9 5700.5 5525.5
5275.5 5003.2 4722.3 4436.6 4158.7 3891.8 3637.5 3398 3191.4 3024.6
2887.7 2788.2 2703.2 2614.6 2514.6 2386.4 2249.6 2119.6 1980 1805.9
1583.9 1350 1079.1 810.5 512.5 232.7 0
5922.8 5773.9 5644.4 5571.6 5568.7 5622.3 5672.3 5647.8 5528.4 5329.1
5098.9 4858 4601.9 4340.5 4085.3 3839.1 3599.6 3367.1 3165.5 3000
2849.6 2730.7 2621.6 2526.8 2437.5 2337.5 2230.7 2125.5 2000.5 1835.9
1612.5 1379.1 1103.4 827.7 531.8 236.4 0
5922.8 5817.3 5726.9 5681 5684.1 5716.4 5717.3 5631.4 5451.2 5214.8
4967.1 4730.7 4500.5 4280.7 4068.7 3857.3 3640.7 3421.6 3218.4 3044.6
2888.9 2769.6 2683.2 2616.8 2554.3 2483.2 2385.9 2254.6 2092.3 1898.9
1661.1 1418 1136.1 843.6 548.9 243.2 0
5922.8 5861 5809.1 5790.5 5799.6 5811 5762.5 5614.8 5373.9 5100.5
4835.3 4603.4 4399.6 4220.9 4052.3 3875.5 3681.8 3476.2 3271.6 3089.1
2928.4 2808.7 2745 2706.8 2670.9 2629.1 2540.9 2383.7 2184.1 1961.8
1709.6 1456.8 1168.6 859.6 565.9 250 0
5922.8 5914.8 5903.5 5912.5 5930.7 5933 5860.3 5675 5389.8 5069.4
4751.2 4501.2 4319.4 4185.3 4067.1 3929.6 3764.8 3580.7 3372.8 3176.2
3029.6 2950 2958 2965.9 2940.9 2879.6 2731.8 2490.9 2219.3 1961.4
1718.2 1461.4 1169.3 850 553.4 234.1 0
5922.8 5963.2 5998.9 6042.8 6091.4 6101.9 6047.3 5895 5646 5360.9
5050 4773.2 4547.8 4369.4 4220.5 4063.7 3886.4 3692.8 3486.4 3322.8
3222.3 3171.6 3164.1 3147.8 3060.9 2894.3 2730 2495.9 2219.3 1939.1
1615.5 1292.1 967.1 677.3 425 180.7 0
5922.8 6013.2 6100 6183.9 6258.7 6290.7 6266 6158 5971.9 5753.5
5509.6 5286.6 5100.3 4939.6 4781.6 4595.7 4373.9 4129.1 3869.1 3663.4
3526.8 3436.8 3371.6 3294.3 3176.2 2970.7 2766.2 2475.9 2125.9 1806.6
1466.8 1147.7 845 587.3 359.1 153.6 0
5922.8 6063.2 6201.2 6325 6425.5 6479.6 6484.6 6421 6297.8 6146
5969.4 5800 5652.8 5509.6 5342.8 5127.8 4861.4 4565.5 4251.8 4004.1
3831.4 3702.3 3579.1 3440.9 3291.4 3047.3 2802.3 2455.7 2032.3 1673.9
1318.2 1003.4 722.7 497.3 293.2 126.8 0
5922.8 6115.5 6309.4 6485.3 6620.3 6709.1 6748.9 6727.8 6669.6 6598.2
6527.8 6480.7 6458.7 6431.4 6380 6292.1 6171 6046 5929.8 5833.9
5729.4 5552.8 5260 4847.3 4311.4 3670 3093 2538.4 2008.9 1602.5
1253.6 959.3 704.6 493.6 295 128.4 0
5922.8 6167.8 6417.8 6645.5 6814.8 6938.7 7013.2 7034.6 7041.4 7050.5
7086.4 7161.4 7264.1 7352.8 7417.8 7456.4 7480.7 7526.9 7608 7663.7
7627.3 7403.5 6941 6253.5 5331.4 4292.8 3383.7 2620.9 1985.2 1531.4
1189.1 915.5 686.4 490.5 296.6 130 0
5922.8 6219.6 6525.3 6810.1 7032.1 7185.1 7280.5 7326.2 7361.9 7410.1
7497.3 7633.7 7810.3 7994.6 8204.6 8439.8 8738.5 9129.2 9643.3 10191
10699.2 11029.2 10956.4 10444.6 9492.1 8204.2 6890.1 5602.8 4411.4 3372.5
2447.7 1658.6 1068.6 657.3 351.4 145.7 0
5922.8 6271.6 6633 6974.6 7249.6 7431.4 7547.8 7617.8 7682.3 7769.4
7908 8105.7 8356.4 8636.4 8991.4 9423.3 9996 10731.4 11678.5 12718.3
13771 14654.7 14971.7 14636 13652.8 12115.5 10396.7 8584.6 6837.6 5213.7
3706.4 2401.8 1451.1 824.6 406.4 161.4 0
5922.8 6320.5 6741 7152.6 7474.8 7678.7 7805.7 7879.4 7954.4 8047.3
8180.1 8365.5 8607.1 8884.6 9229.4 9726.4 10437.8 11369.2 12538.7 13929.2
15596.5 17347.9 18900.6 20001.1 20276.1 19118.1 17479.7 15529.9 13402.4 11096
8452.1 5915.7 3811.4 2205.9 992.3 325 0
5922.8 6369.4 6848.9 7330.7 7700.1 7926.2 8063.7 8141 8226.2 8325.1
8452.3 8625.1 8858 9133 9467.1 10029.6 10879.6 12006.9 13399 15139.9
17421.7 20041.1 22829.7 25366.1 26899.1 26120.6 24562.7 22475.2 19967.2 16978.5
13197.8 9429.6 6171.6 3587.5 1578.4 488.6 0
